Skip navigation

Navigation

Navigation

UCC2 to SPA2 communication cable

Part numberLength
P-CA78-00171 m (39.37 in)

This straight Ethernet cable has RJ45 type plugs that are connected pin-to-pin at each end. Each UCC2 and SPA2 installation requires two of these cables (normally supplied) for signal communication between the units.

UCC2 to SPA2 communications cable

End 'A' and 'B'

Wire

1

Orange / white

16

Orange

17

Green / white

18

Blue

19

Blue / white

20

Green

21

Brown / white

22

Brown