Navigation
- CMM knowledgebase
- Accessories
- Cable guide
- CMM cable guide
- General information
- Product compliance
- Warnings
- Introduction
- Cable information quick reference tables
- Manual probe head cable
- PL1, PL2 and PL3 manual probe head cables
- PL4 manual probe head cable
- PL5, PL6 and PL13 motorised probe head cables
- PL7T probe interface cable
- PL10 manual probe head cable
- PL12 motorised probe head cable
- PL14 manual probe head cable
- PL15 manual probe head cable
- PL17 and PL18 manual probe head cables
- PL19, PL20, PL21 and PL40 autochange rack cables
- PL22 DIN to PICS adaptor cable
- PL24, PL25 and PL72T PICS cable
- PL26 PICS cable
- PL27 and PL29 manual probe head cables
- PL28 manual probe head cable
- PL31 manual probe head cable
- PL33 motorised probe head cable
- PL37 probe signal cable
- PL38V, PL42V, PL44V, PL45V, PL46V and PL56V multiwire cables
- PL52 manual probe head cable
- PL63, PL64 and PL65 cables for the SCR200 rack
- PL69V and PL75V multiwire extension cables
- PL70T four-way linking cable
- PL76T PICS three-way linking cable
- PL82V video compatible probe cable
- PL93 motorised probe head cable
- PL97 twin SCR200 rack adaptor cable
- PL101 multiwire extension cable
- PL104 power cable for PHS1
- PL105 communications cable for PHS1
- PL106 probe signal cable for PHS1
- PL107 overtravel cable for PHS1
- PL112 PICS adaptor cable
- PL156 interpolator cable for IU80
- PL157 machine cable adaptor for IU80
- PL158 interpolator cable for IU80
- PL163, PL164 and PL171 dedicated MCU cables
- PL172 PHC10-3 three-way linking cable
- PLM6 and PLM7 machine cables
- PLM8 and PLM9 machine cables
- SPA2 to UCC2 emergency stop cable
- UCC2 to SPA2 communication cable
- UCC2 to SPA2 6th axis cable
- CMM PC to UCC2 communications cable
- Scale adaptor cable
- PHC10 to UCC RS232 comms cable
- Dual SPA3 E-STOP cable assembly and external E-STOP
- High power option E-STOP cable
- High-speed communications cable - crimped ends
- High-speed communications cable (orange)
- Ethernet controller cable
- Y-connector cables
- Y-connector cables
Navigation
- CMM knowledgebase
- Accessories
- Cable guide
- CMM cable guide
- General information
- Product compliance
- Warnings
- Introduction
- Cable information quick reference tables
- Manual probe head cable
- PL1, PL2 and PL3 manual probe head cables
- PL4 manual probe head cable
- PL5, PL6 and PL13 motorised probe head cables
- PL7T probe interface cable
- PL10 manual probe head cable
- PL12 motorised probe head cable
- PL14 manual probe head cable
- PL15 manual probe head cable
- PL17 and PL18 manual probe head cables
- PL19, PL20, PL21 and PL40 autochange rack cables
- PL22 DIN to PICS adaptor cable
- PL24, PL25 and PL72T PICS cable
- PL26 PICS cable
- PL27 and PL29 manual probe head cables
- PL28 manual probe head cable
- PL31 manual probe head cable
- PL33 motorised probe head cable
- PL37 probe signal cable
- PL38V, PL42V, PL44V, PL45V, PL46V and PL56V multiwire cables
- PL52 manual probe head cable
- PL63, PL64 and PL65 cables for the SCR200 rack
- PL69V and PL75V multiwire extension cables
- PL70T four-way linking cable
- PL76T PICS three-way linking cable
- PL82V video compatible probe cable
- PL93 motorised probe head cable
- PL97 twin SCR200 rack adaptor cable
- PL101 multiwire extension cable
- PL104 power cable for PHS1
- PL105 communications cable for PHS1
- PL106 probe signal cable for PHS1
- PL107 overtravel cable for PHS1
- PL112 PICS adaptor cable
- PL156 interpolator cable for IU80
- PL157 machine cable adaptor for IU80
- PL158 interpolator cable for IU80
- PL163, PL164 and PL171 dedicated MCU cables
- PL172 PHC10-3 three-way linking cable
- PLM6 and PLM7 machine cables
- PLM8 and PLM9 machine cables
- SPA2 to UCC2 emergency stop cable
- UCC2 to SPA2 communication cable
- UCC2 to SPA2 6th axis cable
- CMM PC to UCC2 communications cable
- Scale adaptor cable
- PHC10 to UCC RS232 comms cable
- Dual SPA3 E-STOP cable assembly and external E-STOP
- High power option E-STOP cable
- High-speed communications cable - crimped ends
- High-speed communications cable (orange)
- Ethernet controller cable
- Y-connector cables
- Y-connector cables
PL69V and PL75V multiwire extension cables
Cable name | Part number | Length |
PL69V | A-1016-7640 | 10.5 m (413.39 in) |
PL75V | A-1016-7644 | 1 m (39.37 in) |
These straight cables have a 15-pin high-density D-type socket at end 'A' and a 15-pin high-density D-type plug at end 'B'. They are used to extend the existing CMM multiwire probe system cables.
![Multiwire extension cable](/cmmsupport/knowledgebase/media/img/en/2931e179dc9f4600bfd809fd52abe348.png)
End 'A' and 'B' | Wire | End 'A' and 'B' | Wire |
---|---|---|---|
1 | Brown | 9 | Coaxial screen |
2 | Grey | 10 | Coaxial inner |
3 | Green | 11 | Orange |
4 | Violet | 12 | White / blue |
5 | Yellow | 13 | Black |
6 | Red | 14 | White / brown |
7 | Blue | 15 | White / black |
8 | White | Shell | Screen |