Navigation
- CMM knowledgebase
- Accessories
- Cable guide
- CMM cable guide
- General information
- Product compliance
- Warnings
- Introduction
- Cable information quick reference tables
- Manual probe head cable
- PL1, PL2 and PL3 manual probe head cables
- PL4 manual probe head cable
- PL5, PL6 and PL13 motorised probe head cables
- PL7T probe interface cable
- PL10 manual probe head cable
- PL12 motorised probe head cable
- PL14 manual probe head cable
- PL15 manual probe head cable
- PL17 and PL18 manual probe head cables
- PL19, PL20, PL21 and PL40 autochange rack cables
- PL22 DIN to PICS adaptor cable
- PL24, PL25 and PL72T PICS cable
- PL26 PICS cable
- PL27 and PL29 manual probe head cables
- PL28 manual probe head cable
- PL31 manual probe head cable
- PL33 motorised probe head cable
- PL37 probe signal cable
- PL38V, PL42V, PL44V, PL45V, PL46V and PL56V multiwire cables
- PL52 manual probe head cable
- PL63, PL64 and PL65 cables for the SCR200 rack
- PL69V and PL75V multiwire extension cables
- PL70T four-way linking cable
- PL76T PICS three-way linking cable
- PL82V video compatible probe cable
- PL93 motorised probe head cable
- PL97 twin SCR200 rack adaptor cable
- PL101 multiwire extension cable
- PL104 PHS1 / PHS-2 power cable
- PL105 PHS1 / PHS-2 communications cable
- PL106 PHS1 / PHS-2 probe signal cable
- PL107 PHS1 / PHS-2 overtravel cable
- PL112 PICS adaptor cable
- PL156 interpolator cable for IU80
- PL157 machine cable adaptor for IU80
- PL158 interpolator cable for IU80
- PL163, PL164 and PL171 dedicated MCU cables
- PL172 PHC10-3 three-way linking cable
- PLM6 and PLM7 machine cables
- PLM8 and PLM9 machine cables
- SPA2 to UCC2 emergency stop cable
- UCC2 to SPA2 communication cable
- UCC2 to SPA2 6th axis cable
- CMM PC to UCC2 communications cable
- Scale adaptor cable
- PHC10 to UCC RS232 comms cable
- Dual SPA3 E-STOP cable assembly and external E-STOP
- High power option E-STOP cable
- High-speed communications cable - crimped ends
- High-speed communications cable (orange)
- Ethernet controller cable
- Y-connector cables
- Y-connector cables
Navigation
- CMM knowledgebase
- Accessories
- Cable guide
- CMM cable guide
- General information
- Product compliance
- Warnings
- Introduction
- Cable information quick reference tables
- Manual probe head cable
- PL1, PL2 and PL3 manual probe head cables
- PL4 manual probe head cable
- PL5, PL6 and PL13 motorised probe head cables
- PL7T probe interface cable
- PL10 manual probe head cable
- PL12 motorised probe head cable
- PL14 manual probe head cable
- PL15 manual probe head cable
- PL17 and PL18 manual probe head cables
- PL19, PL20, PL21 and PL40 autochange rack cables
- PL22 DIN to PICS adaptor cable
- PL24, PL25 and PL72T PICS cable
- PL26 PICS cable
- PL27 and PL29 manual probe head cables
- PL28 manual probe head cable
- PL31 manual probe head cable
- PL33 motorised probe head cable
- PL37 probe signal cable
- PL38V, PL42V, PL44V, PL45V, PL46V and PL56V multiwire cables
- PL52 manual probe head cable
- PL63, PL64 and PL65 cables for the SCR200 rack
- PL69V and PL75V multiwire extension cables
- PL70T four-way linking cable
- PL76T PICS three-way linking cable
- PL82V video compatible probe cable
- PL93 motorised probe head cable
- PL97 twin SCR200 rack adaptor cable
- PL101 multiwire extension cable
- PL104 PHS1 / PHS-2 power cable
- PL105 PHS1 / PHS-2 communications cable
- PL106 PHS1 / PHS-2 probe signal cable
- PL107 PHS1 / PHS-2 overtravel cable
- PL112 PICS adaptor cable
- PL156 interpolator cable for IU80
- PL157 machine cable adaptor for IU80
- PL158 interpolator cable for IU80
- PL163, PL164 and PL171 dedicated MCU cables
- PL172 PHC10-3 three-way linking cable
- PLM6 and PLM7 machine cables
- PLM8 and PLM9 machine cables
- SPA2 to UCC2 emergency stop cable
- UCC2 to SPA2 communication cable
- UCC2 to SPA2 6th axis cable
- CMM PC to UCC2 communications cable
- Scale adaptor cable
- PHC10 to UCC RS232 comms cable
- Dual SPA3 E-STOP cable assembly and external E-STOP
- High power option E-STOP cable
- High-speed communications cable - crimped ends
- High-speed communications cable (orange)
- Ethernet controller cable
- Y-connector cables
- Y-connector cables
High-speed communications cable - crimped ends
| Part number | Length |
| A-5669-0090 | 10 m (393.7 in) |
| A-5669-0091 | 15 m (590.6 in) |
| A-5669-0092 | 20 m (787.4 in) |
| A-5669-0093 | 25 m (984.3 in) |
These straight cables are pre-crimped for easy fitment to the 15-pin high-density D-type socket at end 'A' and a 15-pin D-type plug at end 'B'. They are used to connect REVO-2 or PH20 to the controller.

Head end (15-way high-density 'D' socket) pin number | Colour | Controller end (15-way 'D' plug) pin number |
|---|---|---|
| 1 | Orange | 3 |
| 2 | Black | 2 |
| 3 | Red | 6 |
| 4 | Grey | 7 |
| 5 | Brown | 15 |
| 6 | Orange / black | 11 |
| 7 | White | 4 |
| 8 | Clear | 12 |
| 9 | Green / yellow | 9 |
| 10 | Pink | 8 |
| 11 | Green | 1 |
| 12 | Green / black | 10 |
| 13 | Blue | 5 |
| 14 | Violet | 13 |
| 15 | Yellow | 14 |
| Shell | Screen | Shell |