Skip navigation

Navigation

Navigation

PL93 motorised probe head cable

Cable namePart numberLength
PL93A-1016-7676100 mm (3.94 in)

This straight cable has an in-line LEMO plug at end 'A' and an in-line Tuchel socket at end 'B'. It electrically connects Renishaw PH10T, PH10M or PH10MQ motorised probe heads to the CMM quill.

Technical drawing:  Technical drawing:  Motorised probe head

End 'A'

End 'B'

Wire

Signal

Max. line current

1

E

Yellow

'B' axis feedback

n/a

2

D

Red

Ground sense

n/a

3

C

Brown

dc reference 12 V

n/a

4*

M

Grey

0 V

1000 mA

5

H

White

Locking motor 8 V dc nominal

350 mA

6

L

Green

'A' axis motor 12 V dc nominal

350 mA

7*

n/a

Not connected

Head present

n/a

8

F

Blue

'A' axis motor 12 V dc nominal

350 mA

9

A

Violet

'B' axis motor / probe contact

350 mA

10

B

Black

'B' axis motor / probe contact

350 mA

11

N and O

Screen

Screen

n/a

12

G

Orange

'A' axis feedback

n/a

13

J

Turquoise

LED and datum

15 mA

14

K

Pink

Motor probe switch

40 mA

* NOTE: The male pins 4 and 7 of the 14 way LEMO connector (end 'A') are linked together.