Skip navigation

Navigation

Navigation

PL28 manual probe head cable

Cable namePart numberLength
PL28A-1016-6386275mm to 550 mm (10.83 in to 21.65 in)

This is a coiled cable with a round 5-pin Franz Binder plug at end 'A' and a moulded 90° 5-pin DIN plug at end 'B'. The cable is used on Stiefelmayer CMM's to electrically connect Renishaw manual probe heads to the quill where a non-Stiefelmayer interface is being used. For applications using Stiefelmayer interfaces see details of the PL52 cable.

Manual probe cable

End 'A' and 'B'

Wire

Signal

1

Red

Head LED cathode

2

Screen

Screen

3

Yellow

Head LED anode

4

Blue

Probe circuit

5

Green

Probe circuit

loading