Navigation
PL70T four-way linking cable
Cable name | Part number | Length |
PL70T | A-1016-7634 | A - 400 mm (15.75 in) B - 500 mm (19.69 in) C - 2 m (78.74 in) |
This four-way linking cable joins four connectors of differing types. End 'A' is a 9-pin D-type plug, end 'B' is a 9-pin D-type socket, end 'C' is a 15-pin high-density D-type socket and end 'D' is a 15-pin high-density D-type plug. It is used to combine a multiwire system with a standard probe system (using PICS) without the need for an IS 1-2 interface selector to route signals.
End 'A' | Wire | End 'B' |
---|---|---|
A1 | Black | B1 |
A2 | Brown | B2 |
A3 | Violet | B3 |
A4 | Orange | B4 |
A5 | Red | C13 |
A6 | White | B6 |
A7 | Yellow | B7 |
A8 | Green | B8 |
A9 | Blue | C3 |
End 'C' | Wire | End 'D' |
C1 | Grey | D1 |
C3 | Blue (2 off) | A9 / D3 |
C4 | Yellow | D4 |
C5 | White | D5 |
C6 | Orange | D6 |
C7 | Green | D7 |
C8 | Red | D8 |
C9 | Coax outer | D9 |
C10 | Coax core | D10 |
C11 | Violet | D11 |
C12 | White / blue | D12 |
C13 | Red | A5 |
C14 | Brown | D14 |
C15 | Black | D15 |