Skip navigation

Navigation

Navigation

UCC2 to SPA2 6th axis cable

Part numberLength
P-CA82-0013360 mm (14.17 in)

This straight Ethernet cable has RJ45 type plugs that are connected pin-to-pin at each end. Each 6th axis installation requires one of these cables for the additional signal communications between units.

UCC2 to SPA2 communications cable

End 'A' and 'B'

Wire

1

Orange / white

9

Orange

10

Green / white

11

Blue

12

Blue / white

13

Green

14

Brown / white

15

Brown