Navigation
Dual SPA3 E-STOP cable assembly and external E-STOP
| Part number | Length 1 | Length 2 |
| A-5629-0090 | 50 cm (19.7 in) | 17 cm (6.7 in) |
This straight cable has a 25-pin D-type plug at end 'A', a 9-pin D-type socket at end 'B', a 9-pin D-type socket at end 'C' and a 9-pin D-type plug at end 'D'. It is used to connect two SPA3s to UCC2, UCC2-2, UCC T3 PLUS, UCC T5 or UCC S3, and an external E-STOP.

End 'A' UCC2 25W D plug PCB | Colour | Signal | End 'B' SPA3 (M) 9W D socket | End 'C' SPA3 (S) 9W D socket | End 'D' External E-STOP 9W D plug |
|---|---|---|---|---|---|
| 1 | White | A2 | 6 | - | - |
| 2 | Green | Reset | 9 | - | - |
| 2 | Green | Reset | - | 9 | - |
| 2 | Green | Reset B | - | - | 9 |
| 3 | Grey | B1 | 4 | - | - |
| 3 | Grey | B1 | - | 4 | - |
| 3 | Yellow | B2 | 7 | - | - |
| 3 | Yellow | B2 | - | 7 | - |
| 3 | Yellow | Reset A | - | - | 5 |
| 4 | White | E-STOP A | - | - | 6 |
| 5 | Brown | E-STOP B | - | - | 7 |
| 6 | Brown | GND | 3 | - | - |
| 6 | Brown | GND | - | 3 | - |