Skip navigation

Navigation

Navigation

PL5, PL6 and PL13 motorised probe head cables

Cable namePart numberLength
PL5A-1016-7672400 mm to 800 mm (15.75 in to 31.5 in)
PL6A-1016-7673800 mm to 1.6 m (61.5 in to 62.99 in)
PL13A-1016-7675100 mm to 200 mm (3.94 in to 7.87 in)

These coiled cables have an in-line LEMO plug at end 'A' and a 90° Tuchel socket at end 'B'. They electrically connect Renishaw PH10T, PH10M or PH10MQ motorised probe heads to the CMM quill.

Motorised probe head cable

End 'A'

End 'B'

Wire

Signal

Max. line current

1

E

Yellow

'B' axis feedback

n/a

2

D

Red

Ground sense

n/a

3

C

Brown

dc reference 12 V

n/a

4*

M

Grey

0 V

1000 mA

5

H

White

Locking motor 8 V dc nominal

350 mA

6

L

Green

'A' axis motor 12 V dc nominal

350 mA

7*

n/a

Not connected

Head present

n/a

8

F

Blue

'A' axis motor 12 V dc nominal

350 mA

9

A

Violet

'B' axis motor / probe contact

350 mA

10

B

Black

'B' axis motor / probe contact

350 mA

11

N and O

Screen

Screen

n/a

12

G

Orange

'A' axis feedback

n/a

13

J

Turquoise

LED and datum

15 mA

14

K

Pink

Motor probe switch

40 mA

* NOTE: The male pins 4 and 7 of the 14 way LEMO connector (end 'A') are linked together.