Navigation
- CMM knowledgebase
- Accessories
- Cable guide
- CMM cable guide
- General information
- Product compliance
- Warnings
- Introduction
- Cable information quick reference tables
- Manual probe head cable
- PL1, PL2 and PL3 manual probe head cables
- PL4 manual probe head cable
- PL5, PL6 and PL13 motorised probe head cables
- PL7T probe interface cable
- PL10 manual probe head cable
- PL12 motorised probe head cable
- PL14 manual probe head cable
- PL15 manual probe head cable
- PL17 and PL18 manual probe head cables
- PL19, PL20, PL21 and PL40 autochange rack cables
- PL22 DIN to PICS adaptor cable
- PL24, PL25 and PL72T PICS cable
- PL26 PICS cable
- PL27 and PL29 manual probe head cables
- PL28 manual probe head cable
- PL31 manual probe head cable
- PL33 motorised probe head cable
- PL37 probe signal cable
- PL38V, PL42V, PL44V, PL45V, PL46V and PL56V multiwire cables
- PL52 manual probe head cable
- PL63, PL64 and PL65 cables for the SCR200 rack
- PL69V and PL75V multiwire extension cables
- PL70T four-way linking cable
- PL76T PICS three-way linking cable
- PL82V video compatible probe cable
- PL93 motorised probe head cable
- PL97 twin SCR200 rack adaptor cable
- PL101 multiwire extension cable
- PL104 power cable for PHS1
- PL105 communications cable for PHS1
- PL106 probe signal cable for PHS1
- PL107 overtravel cable for PHS1
- PL112 PICS adaptor cable
- PL156 interpolator cable for IU80
- PL157 machine cable adaptor for IU80
- PL158 interpolator cable for IU80
- PL163, PL164 and PL171 dedicated MCU cables
- PL172 PHC10-3 three-way linking cable
- PLM6 and PLM7 machine cables
- PLM8 and PLM9 machine cables
- SPA2 to UCC2 emergency stop cable
- UCC2 to SPA2 communication cable
- UCC2 to SPA2 6th axis cable
- CMM PC to UCC2 communications cable
- Scale adaptor cable
- PHC10 to UCC RS232 comms cable
- Dual SPA3 E-STOP cable assembly and external E-STOP
- High power option E-STOP cable
- High-speed communications cable - crimped ends
- High-speed communications cable (orange)
- Ethernet controller cable
- Y-connector cables
- Y-connector cables
Navigation
- CMM knowledgebase
- Accessories
- Cable guide
- CMM cable guide
- General information
- Product compliance
- Warnings
- Introduction
- Cable information quick reference tables
- Manual probe head cable
- PL1, PL2 and PL3 manual probe head cables
- PL4 manual probe head cable
- PL5, PL6 and PL13 motorised probe head cables
- PL7T probe interface cable
- PL10 manual probe head cable
- PL12 motorised probe head cable
- PL14 manual probe head cable
- PL15 manual probe head cable
- PL17 and PL18 manual probe head cables
- PL19, PL20, PL21 and PL40 autochange rack cables
- PL22 DIN to PICS adaptor cable
- PL24, PL25 and PL72T PICS cable
- PL26 PICS cable
- PL27 and PL29 manual probe head cables
- PL28 manual probe head cable
- PL31 manual probe head cable
- PL33 motorised probe head cable
- PL37 probe signal cable
- PL38V, PL42V, PL44V, PL45V, PL46V and PL56V multiwire cables
- PL52 manual probe head cable
- PL63, PL64 and PL65 cables for the SCR200 rack
- PL69V and PL75V multiwire extension cables
- PL70T four-way linking cable
- PL76T PICS three-way linking cable
- PL82V video compatible probe cable
- PL93 motorised probe head cable
- PL97 twin SCR200 rack adaptor cable
- PL101 multiwire extension cable
- PL104 power cable for PHS1
- PL105 communications cable for PHS1
- PL106 probe signal cable for PHS1
- PL107 overtravel cable for PHS1
- PL112 PICS adaptor cable
- PL156 interpolator cable for IU80
- PL157 machine cable adaptor for IU80
- PL158 interpolator cable for IU80
- PL163, PL164 and PL171 dedicated MCU cables
- PL172 PHC10-3 three-way linking cable
- PLM6 and PLM7 machine cables
- PLM8 and PLM9 machine cables
- SPA2 to UCC2 emergency stop cable
- UCC2 to SPA2 communication cable
- UCC2 to SPA2 6th axis cable
- CMM PC to UCC2 communications cable
- Scale adaptor cable
- PHC10 to UCC RS232 comms cable
- Dual SPA3 E-STOP cable assembly and external E-STOP
- High power option E-STOP cable
- High-speed communications cable - crimped ends
- High-speed communications cable (orange)
- Ethernet controller cable
- Y-connector cables
- Y-connector cables
PL17 and PL18 manual probe head cables
Cable name | Part number | Length |
PL17 | A-1023-7024 | 160 mm to 260 mm (6.3 in to 10.24 in) |
PL18 | A-1023-7025 | 560 mm to 1.06 m (22.05 in to 41.73 in) |
These coiled cables have a 90° moulded 5-pin DIN plug at end 'A' and an in-line LEMO plug at end 'B'. They electrically connect Renishaw manual probe heads to the CMM quill.
![Manual probe head cable](/cmmsupport/knowledgebase/media/img/en/049b1ff459ac486c94cf2ed4fa3778d6.png)
End 'A' | End 'B' | Wire | Signal |
---|---|---|---|
1 | 7 | Red | Head LED cathode |
2 | 11 | Screen | Screen |
3 | 13 | Yellow | Head LED anode |
4 | 9 | Blue | Probe circuit |
5 | 10 | Green | Probe circuit |
NOTE: A PL31 cable is available with inverted probe circuit pins if required.