Navigation
High-speed communications cable (orange)
| Part number | Length |
| A-5669-0015 | 15 m (590.1 in) |
| A-5759-0025 | 25 m (984.3 in) |
This straight cable has a 15-pin high-density D-type socket at end 'A' and a 15-pin D-type plug at end 'B'. It is used to connect REVO-2 or PH20 to the controller.

Head end (15-way high-density 'D' socket) pin number | Colour | Controller end (15-way 'D' plug) pin number |
|---|---|---|
| 1 | Orange | 3 |
| 2 | Black | 2 |
| 3 | Red | 6 |
| 4 | Grey | 7 |
| 5 | Brown | 15 |
| 6 | Orange / black | 11 |
| 7 | White | 4 |
| 8 | Clear | 12 |
| 9 | Green / yellow | 9 |
| 10 | Pink | 8 |
| 11 | Green | 1 |
| 12 | Green / black | 10 |
| 13 | Blue | 5 |
| 14 | Violet | 13 |
| 15 | Yellow | 14 |
| Shell | Screen | Shell |
High speed communications cable - cable only
| Part number | Length |
| A-5669-0045 | 250 m |
| A-5759-0050 | 500 m |
This straight cable is used to connect REVO or PH20 to the controller. It is supplied by the drum to be cut to length as required.

Minimum bend radius / life
| Static: | 30 mm |
| Dynamic: | 40 mm / 1,000,000 cycles |