Navigation
PL106 probe signal cable for PHS1
Cable name | Part number | Length |
PL106 | A-2150-0483 | 30 m (1181.1 in) |
This straight cable has a 15-pin high-density D-type socket (NOT supplied) at end ‘A' and is supplied unterminated at end ‘B'. This allows the cable to be threaded through the CMM cable tracks and fitting to a 15-pin high-density D-type plug (not supplied). It allows for probe signals to and from the PHS1 servo-positioning head.
![Power cable for PHS1](/cmmsupport/knowledgebase/media/img/en/054b8bc4320041118316453b1355afa5.png)
End 'A' | Wire | End 'B' | Signal |
---|---|---|---|
1 | Brown | 1 | Signal 5 |
2 | Black / white | 2 | Screen |
3 | Green | 3 | 0 V return |
4 | Violet | 4 | Signal 2 |
5 | Yellow | 5 | Signal 3 |
6 | Red | 6 | Power + |
7 | Blue | 7 | Power - |
8 | White | 8 | Probe identification |
9 | Coaxial outer | 9 | - |
10 | Coaxial inner | 10 | - |
11 | Orange | 11 | Signal 1 |
12 | Blue / white | 12 | 0 V reference |
13 | Grey | 13 | Probe signal |
For OTM3M / OTP6M fit in parallel with pin 3 (cut back if not required) | Brown / white - - | For OTM3M / OTP6M fit in parallel with pin 3 (cut back if not required) | Non-contact probe - - |
Shell | Screen | Shell | Screen |