Navigation
- CMM knowledgebase
- Controllers and interfaces
- Servo power amplifiers
- SPA3-2
- SPA3-2 installation guide
- General information
- Product compliance
- Safety
- International safety instructions
- Environmental conditions
- References and associated documents
- Introduction
- General wiring standards
- Installation
- System connection
- Scale and motor encoder inputs (15W HDD socket)
- MCU connector (9W 'D' plug)
- RS232 (9W 'D' plug)
- E-STOP (9W 'D' plug)
- Machine I/O (44W HDD socket)
- Configurable I/O (9W 'D' socket)
- EXT SSC
- Axis 0, Axis 1 and Axis 2 motor drive connectors (7W2 'D' socket)
- DC power in (3W3 'D' plug)
- Maintenance
- Troubleshooting
- Appendix 1 - International safety statements
- BG - Безопасност
- CS - Bezpečnost
- DA - Sikkerhed
- DE - Sicherheitshinweise
- EL - Ασφάλεια
- EN - Safety
- ES - Seguridad
- ET - Ohutus
- FI - Turvallisuutta
- FR - Sécurité
- GA - Sábháilteacht
- HR - Sigurnost
- HU - Biztonság
- IT - Sicurezza
- JA - 安全性
- LT - Sauga
- LV - Drošība
- MT - Sigurtà
- NL - Veiligheid
- PL - Bezpieczeństwo
- PT - Segurança
- RO - Instrucţiuni de siguranţă
- SK - Bezpečnosť
- SL - Varnost
- SV - Säkerhet
- ZH-TW - 安全
- ZH - 安全须知
Navigation
- CMM knowledgebase
- Controllers and interfaces
- Servo power amplifiers
- SPA3-2
- SPA3-2 installation guide
- General information
- Product compliance
- Safety
- International safety instructions
- Environmental conditions
- References and associated documents
- Introduction
- General wiring standards
- Installation
- System connection
- Scale and motor encoder inputs (15W HDD socket)
- MCU connector (9W 'D' plug)
- RS232 (9W 'D' plug)
- E-STOP (9W 'D' plug)
- Machine I/O (44W HDD socket)
- Configurable I/O (9W 'D' socket)
- EXT SSC
- Axis 0, Axis 1 and Axis 2 motor drive connectors (7W2 'D' socket)
- DC power in (3W3 'D' plug)
- Maintenance
- Troubleshooting
- Appendix 1 - International safety statements
- BG - Безопасност
- CS - Bezpečnost
- DA - Sikkerhed
- DE - Sicherheitshinweise
- EL - Ασφάλεια
- EN - Safety
- ES - Seguridad
- ET - Ohutus
- FI - Turvallisuutta
- FR - Sécurité
- GA - Sábháilteacht
- HR - Sigurnost
- HU - Biztonság
- IT - Sicurezza
- JA - 安全性
- LT - Sauga
- LV - Drošība
- MT - Sigurtà
- NL - Veiligheid
- PL - Bezpieczeństwo
- PT - Segurança
- RO - Instrucţiuni de siguranţă
- SK - Bezpečnosť
- SL - Varnost
- SV - Säkerhet
- ZH-TW - 安全
- ZH - 安全须知