Navigation
SPA3-2 troubleshooting
Fatal faults
The SPA3-2 monitors internal operational functions. If any of these reach a defined level where the system believes it is dangerous to operate a fatal fault will be applied.
When a fatal fault is detected it is not possible to engage the servo system. There may be other faults that prevent the CMM from engaging.
Reported fatal fault | Possible cause |
---|---|
Emergency stop | Emergency stop system activated Internal failure of servo power amplifier Faulty wiring |
Air pressure | Air pressure low Blocked machine air filter Incorrectly adjusted air regulator Faulty wiring or air switch |
Crash | Crash switch activated Incorrectly adjusted or faulty crash switch Faulty wiring |
Scale failure | Scale readhead failed Scale miscount Scale not connected Dirty or damaged scale Faulty wiring |
Overspeed | The position demand has exceeded an internal defined limit Failure of a tacho feedback Incorrect scale resolution Incompatible scale readhead Faulty wiring |
Over temperature | Fan filter blocked Prolonged high output current at high environment temperature Internal servo power amplifier fault |
SPA3-2 visual diagnostics
A visual indication of the system status is provided by three LEDs on the front panel, providing assistance in diagnosing and rectifying system faults.
LED status key
| Description |
---|---|
LED on | |
Red flash | |
Green flash | |
Alternating green and red flash | |
LED off | |
Any condition |
Servo status | Probe seated | Error | Description |
---|---|---|---|
No power to SPA3-2 or input voltage too high | |||
UCC2-2 mode or UCC not connected | |||
UCC connected waiting for download | |||
Download successful, amps not engaged E-STOP released | |||
Dynamic braking | |||
E-STOP active | |||
Amps engaged | |||
Hardware error |