Navigation
Configurable I/O (9W 'D' socket)
The connector is a 9W miniature 'D' socket, pinout as follows:
![SPA3-2 connectors - configurable IO (9-pin 'D' socket)](/cmmsupport/knowledgebase/media/img/gen/11fde63990414e9892849b2620363b98.png)
Pin number | Function | Description |
---|---|---|
1 | I/O 0 | General purpose input or output 0 |
2 | I/O 1 | General purpose input or output 1 |
3 | I/O 2 | General purpose input or output 2 |
4 | I/O 3 | General purpose input or output 3 |
5 | Sync | External sync cable |
6 | External I/O 24 V supply | Supply provided for use on CMM switches |
7 | I/O 4 | General purpose input or output 4 |
8 | I/O 5 | General purpose input or output 5 |
9 | 0 V | Common reference line for input and output signals |
Shell | Screen |
NOTE: During commissioning general purpose pins can be configured to be either input or output.