Navigation
SPA3-2 introduction
The SPA3-2 is a 3-axis dc servo power amplifier and is a drop-in replacement for the SPA3. The SPA3-2 is compatible with the UCC controller range and the MCUlite-2, MCU5-2 and MCU W-2 joysticks.
This system can operate on the majority of CMM structures without the requirement for changing motors.
Features
The SPA3-2 has the following improvements over the SPA3:
- The primary advantage of the SPA3-2 is the ample machine I/O: six inputs and seven outputs as well as six I/O ports which are configurable to be either inputs or outputs
- Adjustable power supply voltage to readheads and motor encoders
- Support for absolute BiSS readheads
- Support for up to four axes of position feedback for dual Y scale machines
Operating specification
- Three axis dc servo motor drive:
- Independent axis voltage control of 12 V to 80 V
- Independent axis current limits up to 9.5 A peak
- Simulated linear power amplifier. Drive outputs are free from switching edges, eliminating noise from drive PWM, improving repeatability and reducing emissions
- Axis scale and motor encoder power supply: 5.25 V to 6.75 V, 0.5 A maximum (each)
- +24 V 1 A power supply for CMM solenoids, solid state switches, machine user specific hardware
- Digital input signals from air pressure, crash detection, all axis inner and outer travel limits and six user specific inputs
- Digital output signals to control machine air, axis brakes and seven user specific outputs
- Six configurable digital pins which can be independently configured to be either input or output
Front panel
Rear panel
Key | Description | Key | Description |
---|---|---|---|
1 | Scale 0 interface (15W HDD socket) | 10 | Configurable I/O (9W D socket) |
2 | Encoder 0 / Scale 3 interface (15W HDD socket) | 11 | Machine I/O (44W HDD socket) |
3 | Scale 1 interface (15W HDD socket) | 12 | UCC - A (RJ45 socket) |
4 | Encoder 1 interface (15W HDD socket) | 13 | UCC - B (RJ45 socket) |
5 | Scale 2 interface (15W HDD socket) | 14 | Axis 0 (7W2 D socket) |
6 | Encoder 2 interface (15W HDD socket) | 15 | Axis 1 (7W2 D socket) |
7 | MCU (9W D plug) | 16 | DC in - 80 V max (3W3 D plug) |
8 | RS232 (9W D plug) | 17 | Axis 2 (7W2 D socket) |
9 | E-STOP (9W D plug) | 18 | Protective conductor terminal (M5) |