Navigation
SPA3-2 system components
The part numbers of the SPA3-2 kits and upgrades are:
Kit | Part number |
---|---|
SPA3-2 amplifier kit comprising of: RJ45 cable, bracket kit, power cable | A-6095-0200 |
SPA3-2 amplifier kit for 6-axis applications comprising of: RJ45 cable, bracket kit, power cable, 6-axis E-STOP cable | A-6095-0300 |
Accessories | Part number |
---|---|
PSU 600 W 48 V to 58 V (medium / large machines) | A-5518-0025 |
PSU 880 W 80 V (large machines) | A-6095-9529 |
Connector kit | A-5518-0010 |
Replacement filter kit | A-5518-0011 |
SPA3-2 6-axis emergency stop cable | A-5623-0095 |