Navigation
SPA3-2 references and associated documents
It is recommended that the following documentation is referenced when installing the SPA3-2:
Renishaw documents
Title | Document number |
---|---|
H-1000-2118 | |
H-1000-5254 | |
H-1000-7573 | |
H-1000-7598 | |
H-1000-5247 | |
H-1000-5182 | |
H-1000-5280 | |
UCCassist-2 help | Found within UCCassist-2 |
External documents
National and international standards including the following may be applicable to the finished machine or installation:
- BS EN 60204-1:2018* (Safety of machinery - Electrical equipment of machines - Part 1: General requirements)
- BS EN 61010-1:2010* (Safety requirements for electrical equipment for measurement, control and laboratory use. General requirements)
- BS EN ISO 13849-1:2015* and BS EN ISO 13849-2:2012* (Safety of machinery. Safety-related parts of control systems)
- BS EN ISO 12100:2010* (Safety of machinery - General principles for design - Risk assessment and risk reduction)
- BS EN IEC 62368-1:2020+A11:2020* (Information technology equipment. Safety. General requirements)
It is the responsibility of the OEM or installer to ensure that the finished installation complies with applicable national regulations for the country of installation.
* Or current version.