Navigation
SPA3-2 environmental conditions
Indoor use | IP10* (BS EN60529:1992 (or current version)) |
Altitude | Up to 2000 m |
Operating temperature | +5 °C to +50 °C |
Storage temperature | -25 °C to +70 °C |
Relative humidity | 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +50 °C |
Transient voltages | Overvoltage category I |
Pollution degree | 2 |
Voltage fluctuations | Refer to dc power specification |
* NOTE: IP10 rating achieved with all connectors fitted. It may be necessary to house SPA3-2 in a suitable electrical enclosure according to the installation's environmental conditions to obtain a higher IP rating.