Navigation
EN - RUP1 Safety
CAUTION: Before unpacking and installing the REVO-2 system and accompanying probes, the user should carefully read the safety instructions below and ensure that they are followed at all times by all operators.
The RUP1 is only to be used with the Renishaw REVO-2 head.
Operators must be trained in the use and application of the REVO-2 system and accompanying products, in the context of the machine it is fitted to, before being allowed to operate that machine.
Permanent magnets are used in some components of the REVO-2 system and associated products. It is important to keep them away from items which may be affected by magnetic fields, e.g. data storage systems, pacemakers and watches etc.
Hydrophilic polymer elastomer ball
Hydrophilic polymer elastomer ball contains amongst other ingredients:
- 60-80% Ethanediol;ethylene glycol
- 1-3% 2-Propenonic acid, homopolymer, sodium salt
Hazards
 
 
- Harmful if swallowed
- May cause drowsiness or dizziness
- May cause damage to organs through prolonged or repeated exposure
Control measures
- Do not ingest
- When handling, use disposal nitrile glove and that comply with EN374-2, EN374-3, EN388 standards
- Avoid contact with strong acids, strong bases, strong oxidizing agents, and strong reducing agents
- If in contact with the skin, wash immediately
- Handle in well-ventilated area
- Avoid contact during pregnancy and while nursing
Storage and disposal
- Store in a tightly closed container
- Avoid discharge to lakes, streams, sewers, etc.
- Dispose of contents/container in accordance with local regulations
Emergency procedure
IF SWALLOWED: Call a POISON CENTER / doctor if you feel unwell.
For further information visit www.renishaw.com/SDS
RUP1 warnings
Beware of unexpected movement. The user should remain outside of the full working envelope of probe head and stylus. The machine supplier should ensure the user is aware of the full working envelope of the system.
In all applications involving the use of machine tools or CMMs, eye protection is recommended.
It is the machine supplier's responsibility to ensure that the user is made aware of any hazards involved in operation, including those mentioned in Renishaw product documentation, and to ensure that adequate guards and safety interlocks are provided.
Refer to the machine supplier's operating instructions.
The system components contain no user serviceable parts, with the exception of FCR25. No attempt should be made to disassemble any part of the product. In the event of a problem please contact your supplier for assistance.
Under certain circumstances the probe signal may falsely indicate a probe-seated condition. Do not rely on probe signals to stop machine movement.
Probe trigger override on the MCU joystick should be used with care, since it will prevent the CMM from stopping in the event of a collision.
The probe joints are designed to release the probe and / or the stylus holder in the event of a crash.
This equipment is not suitable for use in a potentially explosive atmosphere.
Pinch hazards exist between parts. Do not hold the probe or probe head during movements.
It is essential for continued safety that all fuses are replaced by the correct type and rating.
REVO-2 must be transported in Renishaw supplied packaging.
The cables must meet Renishaw specifications. Incorrect cabling could cause damage to the equipment.
RUP1
- Remove protective caps prior to use:
 
 - The RUP1 probe should be handled with care
- Avoid dropping the RUP1 probe or colliding with workpieces or parts of the CMM structure
- Particular care should be given to the stylus tip - avoid contact with the elastomer ball unless it is being used for measurement
- Visually examine the elastomer ball for contamination of dirt or dust
- Ensure measurement surfaces are dry and clear of debris before being inspected with RUP1 probe