Navigation
RUP1 REVO ultrasonic probe
The RUP1 probe brings ultrasonic thickness inspection to CMMs as part of the REVO 5-axis multi-sensor measuring system
The RUP1 is an ultrasonic thickness measurement probe that uses an elastomer tip ball to provide coupling between the probe and material.
Dimensions
RUP1-175
NOTE: Dimensions are shown in mm.
RUP1-300
NOTE: Dimensions are shown in mm.
RUP1 probe change system
The RUP1 system requires 182 mm (7.17 in) of MRS rail length to mount the calibration and probe holder.
NOTE: Dimensions are shown in mm.
Part number | |
RUP1-175 system kit | A-6159-0001 |
RUP1-175 probe only | A-6159-0010 |
RUP1-300 probe only | A-6259-0030 |
RUP1 UMA1 kit | A-6159-1501 |
RUP1 calibration kit | A-6159-1503 |
RUP1 elastomer balls (pack of 10) | A-6159-1508 |
NOTE: Please visit the REVO-2 page for a full list of REVO-2 system and associated product part numbers.