Navigation
RTP1 REVO temperature probe
The RTP1 probe brings automated temperature measurement to CMMs as part of the REVO 5-axis multi-sensor measuring system

The REVO® temperature probe RTP1 allows the temperature of the part to be measured, recorded and used in logic. The innovative design provides excellent coupling between the probe and the material, enabling quick temperature measurement.
RTP1 is fully compatible with the MRS and MRS2 change racks and is automatically interchangeable with all other probes available for the REVO system.
Dimensions
RTP1

NOTE: Dimensions to kinematic mounting plate.
RCP TC-2

NOTE: Dimensions are shown in mm.
Specification
Force on part | 0.47 N |
Mounting | Magnetised kinematic coupling |
Probe head | REVO-2 only |
Rack port compatibility | RCP TC-2 |
Change rack | MRS2 recommended |
Software compatibility | UCCsuite 5.9 or later |
Weight | 0.11 kg |
25 °C temperature accuracy * | ± 0.5 °C |
Operating temperature range | +10 °C to +40 °C (+50 °F to +104 °F) |
Storage temperature range | -25 °C to +70 °C (-13 °F to +158 °F) |
Typical temperature measurement time | <10 seconds |
Operating humidity | 0% to 80% (non-condensing) |
Storage humidity | 0% to 80% (non-condensing) |
* Valid for surfaces where the roughness is better than 3.2 μm Ra.
NOTE: Cannot be used for dynamic temperature compensation.
| Part number | |
| RTP1 system kit | A-6656-0001 |
| RTP1 probe only | A-6656-0050 |