Bu sayfa şu anda sizin dilinizde mevcut değildir. Google'ın Çeviri sistemini kullanarak
otomatikleştirilmiş çeviriye
ulaşabilirsiniz. Bu hizmeti sağlamaktan sorumlu değiliz ve çeviri sonuçları tarafımızdan kontrol edilmemiştir.
Eğer daha fazla yardıma ihtiyaç duyarsanız lütfen
bizim ile temasa geçiniz.
IS1-2
The IS1-2 interface selector is a fully automatic system for use on CMM installations requiring multiple sensor types.
Four separate output channels
- Any combination of the following Renishaw probes to be integrated into one automated system:
- SP25M
- SP80
- SP600
- TP7M
- TP2
- TP6
- TP20
- TP200*
- Stand-alone or rack mountable interface
The IS1-2 is also fully compatible with Renishaw's ACR1 and ACR3 probe exchange systems, the PH10M PLUS range of motorised heads and the PHS-2 motorised servo head system using the Renishaw product interconnection system (PICS).
TP7M, SP600M, SP80 and SP25M programming modules are supplied pre-installed within the IS1-2 unit, which identifies the probe in use. The remaining modules are supplied loose and can be installed by the user. TP2, TP6, TP20, TP200 have an integral identification system and therefore do not require a module.
* This probe can be incorporated into a multiple sensor system with any one of the other probe systems specified, without the need for an IS1-2 unit.
** PH10M PLUS and PH10MQ PLUS only.
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.