PH6M
The PH6M is a fixed head with autojoint connector for probes and adaptors.
The PH6M is compatible with multiwired probes TP7M, OTP6M and SP600M, as well as the complete Renishaw probe range through the use of the PA series of adaptors.
Weight | 160 g |
Number of probe sockets | 1 autojoint |
Probe status indication | 1 LED |
Cable connection | Micro 'D' connector |
Repeatability of position | 1 µm (0.00004 in) autojoint |
Maximum extension bar | 300 mm |
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.