MH20i
Manual indexable probe head that combines the TP20 kinematic stylus module mount with two axis indexing, enabling flexible stylus changing and repeatable probe re-orientation.
![MH20i manual probe head](/media/img/gen/93938fe7c5ee462da6889408c86d27c9.jpg)
The A-axis rotates through ±180° in the X-Y plane. The B-axis rotates through 90° in the Z plane. A lever locks the head in one of up to 168 repeatable positions, set at 15° increments.
The head is capable of carrying the full range of TP20 modules, which can be changed without re-qualification, providing qualification has taken place in each position with each stylus / module combination.
Length | 61 mm |
Diameter | 48 mm |
Weight | 210 g |
Probe mounting | TP20 kinematic mount |
Head mounting | MS range of shanks |
Suitable interface | |
Number of probe sockets | 1 |
Probe status indication | 1 LED |
Cable connection | 5 pin DIN 180º socket |
A-axis indexing | 0° to 90° in 15° repeatable steps |
B-axis indexing | 180° in 15° repeatable steps |
Repeatability of position | 1.5 µm (0.00006 in) (TP20 and 10 mm stylus fitted) 2.5 µm (0.0001 in) (EM2 extended module and 10 mm stylus) |
Maximum extension bar | EM2 extension module - 75 mm (2.95 in) |
Breathe new life into your inspection process
Upgrade your current probing system and see your costs reduce overnight.
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.