PH6
The PH6 is a fixed head with a mount for M8 thread probes.

The PH6 is a small diameter, vertical probe head with one M8 thread probe mount for a single probe, with an integral cable.
- Compatible with M8 probes
- Shank mounted
- Simple to install
Weight | 48 g |
Probe mounting | M8 thread |
Number of probe sockets | 1 |
Probe status indication | 1 LED |
Cable connection | Integral cable |
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.