MH8
The MH8 is a manual indexing probe head with an M8 thread probe connection designed for use on small manual CMMs.
![MH8/TP6](/media/img/gen/318ae03572864948ae191a7ab85d7629.jpg)
The MH8 can carry any of Renishaw's M8 probes and the reach can be extended by fitting a 50 mm probe extension bar.
Weight | 205 g |
Probe mounting | M8 thread |
Head mounting | MS range of shanks |
Suitable interface | |
Probe status indication | 1 LED |
Cable connection | 5-pin DIN 180º socket |
A-axis indexing | 0° to 90° in 15° repeatable steps = 7 positions |
B-axis indexing | ±180° in 15° repeatable steps = 24 positions |
Repeatability of position (2s) | 1.5 µm (0.00006 in) TP2 and 10 mm (0.39 in) stylus fitted |
Maximum extension bar | 50 mm (1.97 in) PEL1 only |
Breathe new life into your inspection process
Upgrade your current probing system and see your costs reduce overnight.
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.