Navigation
PH6 fixed head with autojoint connector for probes and adaptors
A compact, vertical probe head with a mount for M8 thread probes
- Shank mounted
- Vertical probe head
- Compatible with M8 probes
- Integral cable
Dimensions
NOTE: Dimensions in mm (in).
Specification
PH6 | |
Head mounting | Shank to suit CMM (MS range) |
Probe mounting | M8 thread |
Probe status indication | 1 LED |
Cable connection | Hard-wired 5-core cable |
Weight | 48 g (1.69 oz) |
Repeatability of position (2σ) | N/A |
Suitable head interface | PI 200-3 |
PH6 fixed probe head kits (use "T" type shanks)
Part number | |
PH6 M8 threaded probe head kit, includes required shank and cable / connector (see below for complete part number) | A-1046-**** |
PH6A autojointed probe head kit for automatic probe and extension bar changing | A-1051-0012 |
NOTE: See below for complete part number.
PH6 details (including cable, shank and connector)
PL1 | PL2 | PL3 | PL4 | PL14 | ||
Length | 315 mm - 715 mm | 465 mm - 1290 mm | 765 mm - 2415 mm | 4510 mm | 595 mm - 1830 mm | 150 mm - 250 mm |
Type | Curly | Curly | Curly | Straight | Curly | Curly |
Connector | 5-pin DIN | 5-pin DIN | 5-pin DIN | 5-pin DIN | 7-pin Amphenol | 5-pin DIN |
PL1 | PL2 | PL3 | PL4 | PL14 | ||
No shank | 5097 | 5098 | 5099 | 5094 | 5096 | 5101 |
MS1/T M-1046-1121 | 6013 | 6014 | 6015 | 6010 | 6012 | 6017 |
MS2/T M-1046-1120 | 6003 | 6004 | 6005 | 6000 | 6002 | - |
MS3/T M-1046-1126 | 6053 | 6054 | 6055 | 6050 | 6052 | 6057 |
MS5/T M-1046-1122 | 6023 | 6024 | 6025 | 7154 | - | 6027 |
MS7/T M-1046-1124 | 7043 | 7044 | 7045 | - | - | 7047 |
MS8/T M-1046-1802 | - | 6074 | - | 6070 | - | - |
MS9/T M-1046-4545 | 6083 | - | - | 6080 | - | 6087 |
M11/T M-1046-2661 | - | 6094 | - | - | 6092 | 6097 |
MS15/T M-1046-7074 | - | - | - | 7192 | - | 7157 |
MS18/T M-1046-7107 | 7103 | 7104 | 7105 | - | - | - |