TP20
Compact module changing touch-trigger probe, which allows the use of a range of stylus configurations and extensions to access features on complex parts.
![TP20 with MCR20 and PI 200-3](/media/img/gen/c06b2566f5e64011974ad2edeb26b550.jpg)
The TP20 is a compact 5-way, or 6-way, kinematic touch-trigger probe system. The two-piece design, comprising probe body and detachable stylus module(s), connected using a highly repeatable magnetic kinematic coupling. This provides the facility to change stylus configurations either manually or automatically without the need for requalification of the stylus tips, thereby giving significant time savings in inspection routines.
Modules offering a range of trigger forces allow the probe performance to be best matched to the measurement task. A set of probe extensions is also available, as is a 6-way module. The stylus mounting thread accepts styli from the Renishaw M2 range.
The TP20 system is easily retrofitted and is compatible with existing touch-trigger probe interfaces, extensions and adaptors.
System components
The system components are:
- TP20 probe body
- TP20 probe module - seven variants allow optimisation to suit application
- MCR20 or TCR20 module changing rack - automatic operation
- Suitable for interfacing with Renishaw's PI 7-3, PI 200-3 and UCC controllers
Sense directions | All modules except 6W 6W | ±X, ±Y, +Z ±X, ±Y, ±Z |
Suitable interface |
| PI 7-3, PI 200-3, UCC controllers |
Pre-travel variation | LF SF / EM1 / EM2 MF EF 6W | ±0.60 µm (± 0.000023 in) ±0.80 µm (± 0.000032 in) ±1.00 µm (± 0.000039 in) ±2.00 µm (± 0.000079 in) ±1.50 µm (±0.000058 in) |
Unidirectional repeatability | LF / SF / EM1 / EM2 MF EF 6W | ±0.35 µm (± 0.000014 in) ±0.50 µm (± 0.000020 in) ±0.65 µm (± 0.000026 in) ±1.00 µm (± 0.0000395 in) |
Repeatability of stylus changing | MCR20 Manual | ±0.50 µm (± 0.000020 in) ±1.00 µm (± 0.000040 in) |
Stylus range |
| |
Mounting method |
| M8 thread |
Probe modules
A range of seven, application specific, probe modules is available and are identified by coloured caps.
Module | Application | Trigger forces* | Stylus lengths | |
---|---|---|---|---|
SF- Standard force | ![]()
| Suited to the majority of applications | XY: 0.08 N Z: 0.75 N Stylus: 10 mm | 10 mm to 50 mm GF |
LF- Low force | ![]()
| Low trigger forces applications - e.g. rubber seals | XY: 0.055 N Z: 0.65 N Stylus: 10 mm | 10 mm to 30 mm |
MF- Medium force | ![]() | Where a higher trigger force than standard is required | XY: 0.1 N Z: 1.9 N Stylus: 25 mm | 10 mm to 60 mm |
EF- Extended force | ![]() | Large stylus assemblies or where vibration causes spurious 'air' triggers | XY: 0.1 N Z: 3.2N Stylus: 50 mm | 10 mm to 60 mm |
6W- 6-way | ![]() | Measurement in the –Z direction - e.g. undercuts | XY: 0.14 N Z: 1.6N Stylus: 10 mm | 10 mm to 30 mm |
EM1 STD- 50 mm extension | ![]() | Majority of applications requiring a 50 mm extension | XY: 0.08 N Z: 0.75 N Stylus: 10 mm | 10 mm to 50 mm |
EM2 STD- 75 mm extension | ![]() | Majority of applications requiring a 75 mm extension | XY: 0.08 N Z: 0.75 N Stylus: 10 mm | 10 mm to 50 mm |
* low force direction
Change rack
![MCR20](/media/img/gen/d70d896f985844d99518c35539072169.jpg)
The MCR20 probe module changing rack is designed to securely hold stored modules for rapid automatic changing, and to protect them from airborne contaminants which may be present within the working environment.
Breathe new life into your inspection process
Upgrade your current probing system and see your costs reduce overnight.
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.
Product information
You may also be interested in...
You are currently looking at the TP20 probe. You may also be interested to learn about the PH20 high performance probe head with integral TP20...