TP6 and TP6A
Robust kinematic probes with M8 and autojoint mounting options.
The TP6 and TP6A probes have different probe mount options (M8 thread and autojoint respectively). Both probes are kinematic touch-trigger probes and have manually adjustable trigger force for optimum probe performance with different stylus configurations.
They can carry long styli (M3 range), are 25 mm (1 in) in diameter, providing substantial overtravel for excellent robustness.
Specification summary | TP6 | TP6A |
---|---|---|
Principal application | Robust universal DCC and manual CMMs. | As TP6 but with fast probe exchange without requalification. |
Sense directions | 5-axis: ±X, ±Y, +Z | 5-axis: ±X, ±Y, +Z |
Unidirectional repeatability maximum (2s µm) (at stylus tip) | 0.35 µm (0.000014 in) | 0.35 µm (0.000014 in) |
Pre-travel variation 360° (XY plane) | ±1 µm (±0.00004 in) | ±1 µm (±0.00004 in) |
Weight | 56 g (1.98 oz) | 76 g (2.68 oz) |
Stylus range | ||
Stylus force range (adjustable) | 0.11 N to 0.3 N | 0.11 N to 0.3 N |
Stylus force (set by Renishaw) | 0.11 N to 0.13 N | 0.11 N to 0.13 N |
Stylus overtravel (typical) | XY plane: ±22° +Z-axis: 5.5 mm (0.22 in) at 0.11 N 2 mm (0.08 in) at 0.3 N | XY plane: ±22° +Z-axis: 5.5 mm (0.22 in) at 0.11 N 2 mm (0.08 in) at 0.3 N |
Maximum extension on PH10 series | 200 mm (7.87 in) | 200 mm (7.87 in) |
Mounting method | M8 thread | Autojoint |
Suitable interface |
Breathe new life into your inspection process
Upgrade your current probing system and see your costs reduce overnight.
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.