TP7M
25 mm (1 inch) diameter strain-gauge touch probe with autojoint mounting, suited to high accuracy part measurement.
![TP7 with PI 7-3](/media/img/gen/65be988f646a4e4f9800ba18ce2a9025.jpg)
The TP7M probe is an electronic probe using strain gauge technology, which gives higher accuracy, eliminates lobing and reseat errors and offers a much longer life than kinematic touch-trigger probes.
Incorporating a multi-wired autojoint connection, the TP7M is compatible with the PH10M PLUS / PH10MQ PLUS motorised heads, PH6M fixed probe head, plus the range of multi-wired extension bars (PEM).
Specification summary | TP7M |
---|---|
Principal application | FMS and automated systems. Universal DCC and manual CMMs. |
Sense direction | 6-axis: ±X, ±Y, ±Z |
3D accuracy (test to ISO 10360 Pt 2) | N/A |
Unidirectional repeatability (2σ µm) | Trigger level 1: 0.25 µm (0.00001 in) Trigger level 2: 0.25 µm (0.00001 in) |
XY (2D) form measurement deviation | Trigger level 1: ±0.25 µm (0.00001 in) Trigger level 2: ±0.50 µm (0.00002 in) |
XYZ (3D) form measurement deviation | Trigger level 1: ±0.50 µm (0.00002 in) Trigger level 2: ±1 µm (0.00004 in) |
Trigger force (at stylus tip) | XY plane: 0.02 N Z-axis: 0.15 N |
Overtravel force | XY plane: 0.78 N Z-axis: 11.75 N |
Weight | 85 g (3 oz) |
Maximum extension (if on a PH10 PLUS series head) | 200 mm (7.87 in) |
Maximum recommended stylus length (M4 styli range) | 150 mm (5.91 in) steel - 180 mm (7.09 in) GF |
Mounting method | Multiwired autojoint |
Suitable interface | PI 7-3 |
Automatic probe changing | Autochange rack |
Stylus range |
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.