MH20
MH20 is a manually adjustable probe head with an integral TP20 kinematic stylus module mount.
The A-axis rotates through ±93° in the X-Y plane. The B-axis rotates through ±300° in the Z plane. A thumbwheel locks the swivel in any position within the movement envelope of the head.
Qualification must take place after each head adjustment, but TP20 modules can be changed repeatably, provided qualification has already taken place and the head has not been re-adjusted.
Length | 731 mm |
Diameter | 31.5 mm |
Weight | 100 g |
Probe mounting | TP20 kinematic mount |
Head mounting | MS/T range of shanks |
Suitable interface | |
Number of probe sockets | 1 |
Probe status indication | 1 LED |
Cable connection | 5 pin DIN 180º socket |
A-axis indexing | Non-indexing swivel ±93° |
B-axis indexing | Non-indexing swivel ±300° |
Maximum extension bar | EM2 extension module - 75 mm (2.95 in) |
Breathe new life into your inspection process
Upgrade your current probing system and see your costs reduce overnight.
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.