Serial Comms: RS232

This connector is for use with a Renishaw motorised head controller (PHC10-2). Further details can be found in the Renishaw PHC10 installation guide H-1000-5071.

 Pin numberFunction 
 1Not connected 
 2 Rx
 3 Tx
 4 DTR (high)
 5 0V GND
 6 Not connected
 7 RTS
 8 CTS
 9 Not connected
 Shell Screen

 

p25

 

Serial comms. View on face of socket (rear of plug)

 

Communication settings

This port is configured for the following communication settings:

Baud rate9600
Data7 bits
Parityeven
Stop1 bit

 

Connection to a PHC10-2


To connect a PHC10-2 to the controller the following settings are needed 

PHC10-2 dip switches

123456789101112131415161718
UDUDDDDDDDDXDDUUUU

The cable connection for a PHC10-2 to a UCCFusion is as detailed below or can be purchased from Renishaw  P/n A-5567-1622
   

PHC10-2
25 way D connector 

Signal 

UCCFusion
9 way D connector

Pin 2Tx →Pin 2
Pin 3
Tx ←Pin 3
Pin 4RTS → CTSPin 8
Pin 5 CTS ← RTS Pin 7
Pin 7GroundPin 5