Maintenance

Filter replacement


The UCCFusion controller has a positive air flow within its enclosure for cooling purposes; this system has a replaceable filter to protect it from the ingress of dust. The machine operator should check the condition of this filter on a regular basis. It is recommended that this filter is removed and checked / replaced as necessary during the machine installer or retrofitter's regular maintenance routine.

Exchanging / removing the air filter

The following procedure is recommended when exchanging / removing the air filter:

• Remove power from the controller.
• Remove the 19” rack mounting brackets (if fitted) by removing the two fixing screws.
• Individually pull the head of both the filter retaining clips away from the unit about 5 mm for them to disengage, this should permit the external filter cover to be pulled away.
• Remove the filter material from the filter recess; replacement part number of filter is A-5518-0011.
• Replace the filter using the reverse of the method given above.

Fusion filter UG