| PICS connectorThe PICS connector can either be: - Connected directly to the probe, in this configuration the UCCFusion will operate as the probe interface.
- Connected to a probe interface (PI200), in this configuration the UCCFusion will accept the trigger signals from the unit.
The connector is a 9 pin D socket, pinout as follows:
Pin number | Function | 1 | PICS STOP | 2 | PICS probe power off (PPOFF) | 3 | 0 V | 4 | PICS LED anode | 5 | Probe signal | 6 | Reserved | 7 | PICS probe damping (PDAMP) | 8 | PICS LED off (LEDOFF) | 9 | Probe common | Shell | Screen |
PICS connector. View on face of socket (rear of plug)
|