Navigation
RFP1 legacy probe
The REVO fringe probe (RFP1) is a non-contact structured light sensor for the REVO system on an infinitely positioning, 5-axis platform
RFP1 data is automatically stitched together in one co-ordinate frame with no need for reference markers, and can be combined with data from all other REVO-2 sensors
- Automatic exposure compensation ensures optimal data results with automatic compensation for different materials, surface colours and textures without the need for matt coatings
- RFP inspection planner generates DMIS part programs from CAD, whilst the RFP digitiser collects data from parts without CAD models as part of a reverse engineering process
Dimensions
RFP1 REVO fringe probe
Change port
FA10 calibration artefact
NOTE: Dimensions in mm (in).
Specification
Field of view | 50 mm x 50 mm |
Depth of field | 20 mm |
Stand-off | 160 mm |
Rotational capability A-axis (from REVO-2) B-axis (from REVO-2) | +120 / -5 Infinite positioning |
XY point density (resolution) | 65 μm |
Probe repeatability (plane) | 4 μm (2σ) |
Probe accuracy (position error of a plane) | 9 μm |
Measurement form error (plane) | 15 μm RMS |
Equivalent scanning speed | 50,000 pts/s |
Mounting | Magnetised coupling |
Sensor type | 1/1.8” CMOS sensor |
Projector type | Fixed sinusoidal filtering grating |
Illumination | A wavelength of 450 nm blue LED |
Operating modes | 3D surface point capture 2D vision measurement |
Probe head | REVO-2 only |
Rack port compatibility | VPCP |
Change rack | MRS2 recommended |
Software compatibility | UCCsuite 5.6 onwards MODUS 1.11 onwards |
Integration | I++ DME protocol |
Weight | 530 g |
Operating temperature range | +10 °C to +40 °C |
Metrology specification range | 20 °C ± 2 °C |
Storage temperature range | -25 ˚C to +70 ˚C |
Operating humidity | 0% to 80% (non-condensing) |
Calibration artefact | FA10 |
Output | Point cloud data file (.xyz) |
Part number | |
RFP system kit | |
RFP full kit (includes 1 × RFP1 probe, 1 × FA10 calibration artefact, 1 × VPCP change port kit) | A-5417-0011 |
RFP system hardware | |
RFP1 probe (probe only) | A-5417-0010 |
FA10 calibration artefact | A-5417-0021 |
RFP system software | |
RFP inspection planner (supplied by Flexera) | CS-SOF-SW-01-0270 |
RFP digitiser (supplied by Flexera) | CS-SOF-SW-01-0271 |
RFP inspection planner (supplied on a dongle) | A-5871-5000 |
RFP digitiser (supplied on a dongle) | A-5871-5010 |
NOTE: Please visit the REVO system for a full list of REVO-2 system and associated product part numbers.