Navigation
PH5 / PH5/1 legacy heads
PH5
A fixed probe head that is shank mounted for fitment onto a CMM
The PH5 is a compact probe head that is capable of carrying up to five TP2 or TP6 touch-trigger probes simultaneously, or one TP200 strain gauge probe.
PH5/1
PH5/1 is a five-way fixed head with 'B' axis indexing, overtravel adjustment
The PH5/1 probe head is similar to the PH5 model. It is a compact unit that is capable of carrying up to five TP2 or TP6 touch-trigger probes simultaneously, or one TP200 strain gauge probe.
Specification
PH5 | PH5/1 | |
Weight | 184 g | 290 g |
Probe mounting | M8 thread | - |
Number of probe sockets | 5 | 5 |
Overtravel break load | - | Adjustable from 0.02 kgf (0.44 lbf) to locked solid |
Probe status indication | 2 LEDs | 2 LEDs |
Cable connection | 5-pin DIN 180° socket | 5-pin DIN 180° socket |
A-axis indexing | - | N/A |
B-axis indexing | - | 15° steps through 360° |