Navigation
ACC2-2 legacy controller
ACC2-2 autochange controller for ACR1
Handles communications between the CMM controller and the ACR1 autochange rack
- Multiplexes head and rack probe signals
- Communicates to CMM via RS232
Data transmission | Serial RS232 |
User definable parameters | Serial Baud rate 300 - 19200 |
Voltage range | 85 V - 264 V 50 Hz / 60 Hz |
Dimensions | |
Height | 88 mm (3.47 in) 2'U' |
Width | 289.30 mm (11.40 in) - 2/3 of a 19" rack |
Depth | 220 mm (8.66 in) |
Weight | 3.85 kg (8.49 lb) |
Part number | |
---|---|
ACR1 8 port autochange rack kit | A-1051-4000 |
ACC2-2 autochange controller for ACR1 | |
ACC2-2 autochange rack controller (RS232 only) | A-1520-0101 |
ACR1 accessories and cables | |
ACR1 MK (H) horizontal mounting kit | A-1051-0441 |
ACR1 MK (V) vertical mounting kit (to mount the ACR1 vertically both mounting kits need to be ordered.) | A-1051-1308 |
ACR1 additional 100 mm leg | M-1051-0147 |
ACR1 additional 200 mm leg | M-1051-0148 |
ACR1 long port replacement kit | A-1051-7077 |
ACR1 short port replacement kit | A-5036-0049 |
ACR1 mixed port replacement kit | A-1051-7076 |
ACR3 autochange rack | |
4 port passive probe and extension bars autochange rack. Requires an MRS kit for mounting on to a CMM. If 8 ports are required, 2 ACR3s can be mounted on one MRS rail. | |
ACR3 4 port autochange rack kit | A-5036-0005 |
ACR3 8 port autochange rack kit | A-5036-0500 |