Navigation
MH20 legacy manual probe head
A manually adjustable probe head with an integral TP20 kinematic stylus module mount
Ultra compact design to maximise CMM working volume
- Infinitely adjustable orientation to optimise access to complex parts
- Fast and repeatable integral stylus module changing to improve productivity
- TP20 compatibility ensures a wide range of stylus configurations are easily interchanged, enhancing flexibility
- Pre-fitted with a customer-specific shank to suit the CMM
Dimensions

Specification
Head mounting | Shank to suit CMM (MS range) |
Probe mounting | TP20 kinematic |
Probe status indication | 1 LED |
Cable connection | 5-pin DIN socket |
Range of articulation | A-axis ±93° B-axis ±300° |
Maximum load | EM2 extended module - 94.5 mm (3.72 in) |
Weight (without shank) | 100 g (3.53 oz) |
Dual axes lock | Single rotary thumbwheel |
Operating temperature range | +10 °C to +40 °C (+50 °F to +104 °F) |
Storage temperature range | -10 °C to +70 °C (+14 °F to +158 °F) |
Suitable probe interface | PI 200-3 |
Part number | |
MH20 including low force probe module | A-4043-00** |
MH20 including standard force probe module | A-4043-01** |
MH20 including medium force probe module | A-4043-02** |
MH20 including extended force probe module | A-4043-03** |
NOTE: See below for complete part number.
MS1/T | 01 |
MS2/T | 02 |
MS3/T | 03 |
MS5/T | 05 |
MS7/T | 07 |
MS8/T | 08 |
MS9/T | 09 |
MS11/T | 11 |
MS18/T | 18 |