Navigation
PHC10-3 legacy head controller
The PHC10-3 manages all the head functions and communicates via a suitable interface with the CMM's computer
uses an external power supply for the PH10 series of heads
- does not manage the probe functions but does have the provision for an interface to be fitted
Environmental conditions
The following environmental conditions comply with those defined in BS EN61010 - 1:2001:
Indoor use | IP30 (no protection against water) |
---|---|
Altitude | Up to 2000 m |
Operating temperature | 0 °C to +50 °C |
Storage temperature | -10 °C to +70 °C |
Relative humidity | 80 % maximum for temperatures up to +31 °C Linear decrease to 50 % at +50 °C |
Pollution degree | 2 |
Length | 180 mm |
Width | 440 mm |
Height | 44 mm |
Weight | 1.5 kg |