Navigation
MIH-S legacy head

The MIH-S (manual indexable head - serial) utilises an RS232 link, via the MIH-SI interface, to provide feedback of status and lock position to the CMM computer
This enables the CMM computer to:
- verify that the MIH-S has been moved to the correct position and locked in place
- identify the position which the MIH-S has been locked into
Measurement performance, functionality and dimensions are the same as for the MIH.
Specification
Head mounting | Shank to suit CMM (MS range) |
---|---|
Probe mounting | Autojoint (i.e. there is no multiwire capacity) |
Probe status indication | LED |
Cable connection | 5-pin DIN 180° socket |
A-axis indexing | 0° to 105° in 7.5° steps = 15 positions |
B-axis indexing | ±180° in 7.5° steps = 48 positions |
Weight | 580 g (20.45 oz) |
Repeatability of position (2σ) | 1 μm (0.00004 in) when used with a TP6A and 21 mm (0.83 in) stylus |
Maximum extension bar | 300 mm (11.81 in) |
Maximum recommended torque | 0.45 Nm |
Suitable head interface | PI 4-2, PI 200 or PI 7-2 |