Navigation
SPAlite legacy servo power amplifier
Specification
■ Standard specification
- Not available
SPAlite | |
UCC controller compatibility | UCC2-2 |
Servo amplifier channels | 3 |
Additional servo amplifier channels | - |
Total output power | 250 W |
Maximum continuous power per channel | 120 W |
Peak power per channel (dependent on application) | 240 W |
Amplifier output (motor) voltage | 24 V to 48 V variable |
Amplifier current | 0 A to 5 A programmable |
Emergency stop compatibility | Category 'B' E-STOP |
Tuning method | Digital |
DC brushed motor compatibility | ■ |
Tacho motor velocity feedback | ■ |
Tacholess velocity feedback | ■ |
Encoder velocity feedback | ■ |
AC power supply | Integral |
Power supply - input | 85 V to 132 V ac, 170 V to 264 V ac, 47 Hz to 63 Hz, 650 W |
Environment - storage | -10 °C to +70 °C (+14 °F to +158 °F) |
Environment - operation | +10 °C to +50 °C (+50 °F to +122 °F) local to UCC |
Dimensions: | |
Width | 435 mm (19 in enclosure) |
Height | 2U (85 mm) |
Depth | 330 mm |
Weight | 5.5 kg (12 lb 2 oz) |
Installation and user's guides
Part number | |
---|---|
Servo power amplifiers | |
SPAlite | A-5331-0010 |
SPA2-2 3-axis DC motor kit (kit includes DC motor connector kit) | A-5402-8302 |
SPA2-2 4-axis DC motor kit (kit includes DC motor connector kit and 4th axis interface card kit) | A-5402-8306 |
SPA2-2 6-axis DC motor kit (kit includes 2 × DC motor connector kits) | A-5402-8622 |
SPA2-2 REVO DC motor kit (kit includes DC motor connector kit and REVO interface card kit) | A-5402-8612 |
SPA2-2 REVO only kit (includes 3-axis SPA2-2 and REVO connector kit) | A-5402-8301 |
Dual SPA2-2 high power 3-axis DC kit (kit includes 2 × SPA2-2, DC motor connector kit and E-STOP cable) | A-5402-8322 |
Dual SPA2-2 high power REVO DC kit (kit includes 2 × SPA2-2, DC motor connector kit, REVO interface and E-STOP cable) | A-5402-8312 |