ACR1
An eight port, fully integrated CMM probe or extension bar exchange system.

Mounted within the CMMs working envelope, the ACR1 autochanger enables fast, automatic probe exchange without the need for requalification. The probe head docks one probe and picks up another using the highly repeatable autojoint.
Suitable for PH10M PLUS, PH10MQ PLUS motorised indexing heads, and the TP7M, SP600M and TP6A sensors.
Number of ports | 8 |
Dimensions | 460 mm × 100 mm × 81 mm (18.11 in × 3.94 in × 3.20 in) |
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.