Inspection Plus - macro software for CNC machine tools
Inspection Plus offers a wide range of easy-to-use probing cycles for Renishaw machine tool probes. Cycles range from basic part set-up and inspection through to more complex vector and angular inspection routines.
Ease of use
Experienced users can create and execute cycles using traditional G-code techniques. New or less experienced users can use GoProbe which offers a simplified programming method supported with a self-study training kit and smartphone app.
Inspection Plus also supports a wide range of Graphical User Interfaces (GUIs) including GoProbe iHMI and Set and Inspect – providing user friendly interfaces for our part setting and inspection cycles.
Intelligent optimisation
Inspection Plus uses SupaTouch technology to intelligently minimise cycle times, increase productivity and deliver significant improvements in metrology.
Advanced functionality for ultimate process control
Compatible with all major machine tool controls and types, this machine-resident package – requires no other external peripherals.
Available as a simple retrofit or OEM/distributor installation, the package is commonly used for job set-up, component identification and defined interval inspection. The software exports measurement results data – size, position and errors – to machine variables, allowing further calculations to be performed and logic functionality applied as necessary.
Set and Inspect drives manufacturing improvements
Find out how our customers are using our range of machine tool apps to simplify their manufacturing process.
The new Hartrol Plus controller has been designed to make our machines easy to use. Set and Inspect is the perfect addition as its graphical user interface means that operators can program machine tool probing routines with ease.
Hartford (Taiwan)
Learn more
-
Data sheet: Probe software for machine tools : programs and features
Overview of the available range of macro software packages.
-
Brochure: Powerful and intuitive machine tool probing software
A Brochure containing all machine tool probing software and complimentary machine tool calibration software solutions offered by Renishaw.
-
Technical specifications: Probing systems for CNC machine tools
The type of probing system that you need will depend on your machine tool and the nature of the probing application. This document focuses on the main applications for probing on machine tools. It contains an introduction to the use of probing for each application, plus guidance on the selection of the most appropriate system and technical information about each probe.