Navigation
Connectors and signals for the SPA3
Rear panel
The connectors on the rear panel of the SPA3 controller enclosure (for use with UCC2 / UCC2-2) are shown below:
NOTE: Do not remove the blanking plugs when used in conjunction with UCC2 or UCC2-2.
DC power in
3W3 socket. The SPA3 is powered from an external dc power source through this connector. This and all other connectors and shells can be purchased in a connector kit from Renishaw (part number A-5518-0010).
Pin no. | Function |
---|---|
A1 | 0 V |
A2 | 24 V to 80 Vdc |
A3 | Reserved |
DC power specification
• Voltage 24 V to 80 Vdc
• Current input to 9.5 A
The SPA3 requires 30 W of power to support the controller functions integrated into the unit. This must be factored into the power supply used.
CAUTION: For ambient temperatures between 40 °C and 50 °C, the maximum output power should be 400 W. SPA3 is not recommended for use in ambient temperatures above 50 °C.