Skip navigation

System connection

Earth bonding scheme

Generic UCC and dual SPA earth bonding scheme

Installation for 4 - 6 axes

2 x SPA and generic UCC interconnection diagram with TEC

Key

Description

Key

Description

1

Head cable

6

24 V power supply (supplied)

2

CAT 5 300 mm cable (supplied)

7

25 V - 80 V power supply (not supplied)

3

16 / 0.2 mm earth connection

8

E-STOP link cable (supplied)

4

MCU connection

9

TEC input

5

CAT 5 ethernet cable (5 m cross-over cable supplied) to host PC

The head and CMM system are operated through UCCserver which uses I++DME command protocol to communicate between the system application software and the UCC.

Full 5-axis scanning capability is achieved through interaction between the UCC, the head and the SPA3, to co-ordinate all the motion and metrology aspects across the three CMM axes and the two head axes.