Skip navigation

MCU connector (9-pin 'D' plug)

NOTE: This connector is supplied pre-blanked for use with UCC2 or UCC2-2.

Remove the blanking plug AND jumper between pin 8 and 9 when installing with any other controller.

MCU connector

This is a 9-pin D-plug suitable for direct connection to the MCUlite-2, MCU5, MCU5-2, MCU W or MCU W-2 joystick.
Pin no.Function
1

Ground

2

RX_B

3

RX_A

4

TX_A

5

Reserved

6

+12 V

7

TX_B

8

E-STOP_B

9

E-STOP_A

Shell

Screen