Skip navigation

UCC T3 (UCCFusion) legacy controller

Technical specifications
Documents

Entry level combined controller and amplifier

  • UCC T3 cover imageUsed on 3-axis DCC touch-trigger CMMs
  • Scanning, temperature compensation and PH9 control is not supported
  • PC communication is via USB
  • 1U high and 19 inches wide enclosure can be rack mounted or stand alone on a flat surface
  • In-built touch trigger interface
  • External power supply required; either from Renishaw or OEM
  • Initial supply will operate between 24 V - 60 V
  • Use of an external PSU allows the most economical solution to match the power requirements of the CMM and motors
  • UCCsuite version 4.4.4 or greater is required which can be downloaded from CMM support at www.renishaw.com

Minimum PC specification

  • 1 GHz Pentium 3 processor
  • 256Mb RAM
  • 2 GB hard drive
  • Internet Explorer 6

Operating system compatibility

  • Windows XP Professional
  • Windows Vista
  • Windows 7
UCC T3 rear panel
loading