Linear incremental UHV encoders
Step 2. Choose from the following range of linear incremental UHV (Ultra-High Vacuum) encoders:
TONiC™ UHV
TONiC UHV super-compact 20 µm encoder systems
![TONiC™ UHV with FASTRACK™ RTLC and RTLC-S](/media/img/gen/e9ec068c58594ba2ad38465a616573c7.jpg)
TONiC UHV (Ultra-High Vacuum) incremental super-compact 20 µm readhead with RTLC20 linear stainless steel tape scale. Available with self-adhesive backing for mounting directly to the substrate or for use with the FASTRACK™ carrier system. Also includes multiple interface options.
![TONiC™ UHV optical encoder on RKLC20-S icon](/media/img/gen/82203cb7dbcb4321a7516101e5648ec3.jpg)
TONiC UHV (Ultra-High Vacuum) incremental super-compact 20 µm readhead with RKLC20-S linear narrow stainless steel tape scale. Substrate mastered mounting for improved metrological performance
![TONiC™ UHV with RELM](/media/img/gen/fce645fabfbf461d9c94b43e8d4bee89.jpg)
TONiC UHV (Ultra-High Vacuum) incremental super-compact 20 µm readhead with RELM20 linear ZeroMet™ low CTE (Coefficient of Thermal Expansion) spar scale and with multiple interface options
![TONiC™ UHV with RSLM](/media/img/gen/78dbcca6a4424b99866faf83b1050138.jpg)
TONiC UHV (Ultra-High Vacuum) incremental super-compact 20 µm readhead with RSLM20 linear stainless steel spar scale and with multiple interface options