Navigation
ACR3 accessories and spare parts
As the ACR3 is part of a modular system offered by Renishaw, all part numbers for the ACR3 system, the MRS system and other components that can be fitted to the rack are specified below:
ACR3 system
Component | Part number |
---|---|
ACR3 4 port rack kit (includes tooling) | A-5036-0005 |
Spares: | |
ACR3 setting gauge | M-5036-0004 |
Lid clip | M-1051-0043 |
'T' nut | P-NU18-0005 |
Long 'T' nut | M-5036-0055 |
Port replacement kit (4 ports) | A-5036-0049 |
MRS system
Component | |
---|---|
MRS rack - 400 mm long | A-4192-0050 |
MRS rack - 600 mm long | A-4192-005 |
MRS rack - 1000 mm long | A-4192-0052 |
Spares: | |
MRS leg - 125 mm long | A-4192-0053 |
MRS leg - 62.5 mm long | A-4192-0061 |
MRS feet | A-4192-0055 |
MRS stand off adaptor | A-4192-0058 |
MRS leg to foot adaptor | A-4192-0055 |
Plastic end cap | P-BG03-0014 |
SCP600 (stylus change port for the SP600 probe)
Component | Part number |
---|---|
SCP600 port (includes tooling) | A-2098-0933 |
Spares: | |
Stylus spanner | M-5000-3707 |